??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
127682
Description
F2B-SCEZ-100-SHCR
Weight
1.21 lbs
A
1.34 Inch
B
4.89 Inch
C
1.37 Inch
D
3.89 Inch
Bolt Diameter
3/8 Inch
H
0.35 Inch
J
0.39 Inch
L
1.32 Inch
M
2.63 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.